??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
22570.0528 Grub Screw
HELP_VARIABLE
Company
Halder
Description
EH 22570. - Grub Screws, ball-headed
Bill of material
22570.0528 Grub Screw
BESTNR
Ref. No.
22570.0528
MAT
Material
Rostfreier Stahl mm
D1
Thread
M 12
L
100 mm
D2
9.4 mm
SW
6 mm
G
Weight
65.0 g
Embedded user actions